Product IMX12-DO01-1U-1U-0/24VDC/CC
Solenoid Driver
1-channel
Ident. no.: 7580103- Output circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- ATEX, IECEx, cUL, cFM, INMETRO, NEPSI, Kosha, TIIS
- Use in Zone 2
- SIL 2

General data
EAN | 4047101311440 |
eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
Customs tariff number | 85371098990 |
Country of origin | DE |
Weight | 145 g |
Technical Data
Signal type | Digital output |
Device type | Solenoid driver |
Ex version | yes |
Approvals | ATEX |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Digital output | Current/voltage-limited signal |
Electrical connection | Removable spring-type terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |