Product IM12-CD01-2R-1U-0/L
Coupling Relay
1-channel
Ident. no.: 7580622- The inputs are not polarized
- Input E1 activates both outputs simultaneously
- NE load connection: SIL 3 Safety Function for NE (Normally Energized) load (de-energized in safe state) is available
- ND load connection: SIL 3 Safety Function for ND (Normally De-Energized) load (energized in safe state) is available
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- ATEX use in Zone 2
- SIL 3

General data
EAN | 4047101388558 |
eCl@ss-Code (V5.1.4): | 27049002 -/- DC supply |
Customs tariff number | 85369095000 |
Country of origin | DE |
Weight | 144 g |
Technical Data
Signal type | Digital output |
Device type | Relay coupler |
Ex version | no |
Approvals | cULus |
Functional safety (SIL/PL) | SIL3 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Digital output | Current/voltage-limited signal |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |