Product PICONET-SET-M8
piconet Accessories
Ident. no.: 8015076- 10 label clips 5 × 10
- IP67: 8 M8 dummy plugs, 1 M12 dummy plug, 2 photoelectric dummy plugs
- Dust caps: 2 M8 caps, 1 M12 cap

General data
| EAN | 4047106072254 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 3926909989 |
| Country of origin | DE |
| Weight | 12 g |
Technical Data
| Device type | Closure cap, Mounting accessories |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |

