Product MT18-R024
excom I/O System
Module rack, zone 1, for 16 modules
Ident. no.: 9100438- Module rack for max. 16 I/O modules, 2 gateways and 2 power supply modules
- The terminals for the signal connection level are available as accessories

General data
EAN | 4047101014594 |
eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
Customs tariff number | 85381000000 |
Country of origin | DE |
Weight | 2421 g |
Technical Data
Fieldbus Protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Module Racks |
Fieldbus connection technology | 2 × D-SUB, 9-pin |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |
Approvals | ATEX, IECEx, cFMus, TR CU, KOSHA, NEPSI, INMETRO |
Data Sheets
Approval
CAD File
Manual
Product Catalog
Mounting accessories
![]() |
STB16-4RS/1.5-BU
16-pcs. set: 4-pin terminal block, screw clamps blue |
9909622 |
![]() |
STB16-4RC/1.5-BU
16-pcs. set: 4-pin terminal block, cage clamps blue |
9909623 |