Product MT9-R024
excom I/O System
24 VDC module rack for 8 modules
Ident. no.: 9100444- Module rack for max. 8 I/O modules, 1 gateway and 1 power supply module
- Mini-Combicon terminals for the signal connection level

General data
| EAN | 4047101014655 |
| eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 2415 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | Module Racks |
| Fieldbus connection technology | 1 × 9-pol D-SUB |
| Ambient temperature | -20…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, IECEx, cFMus, TR CU, KOSHA, NEPSI, INMETRO |

