Product TP-504A-TRI3/4-H1141-L100
Temperature Detection
Probe
Ident. no.: 9910430- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Process connection Tri-Clamp 3/4"

General data
EAN | 4047101544244 |
eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
Customs tariff number | 9031808085 |
Country of origin | DE |
Weight | 51 g |
Technical Data
Detection type | medium contact |
Design | Temperature probe |
Measuring range | -50…120 °C |
Immersion depth L | 100 mm |
Process connection | Tri-Clamp 3/4″ |
Electrical output | Resistance |
Measuring element | Pt100 |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -40…+120 °C |
Protection class | IP67 |
Approvals | cULus |