Product THW-3-N1/2-A4-L050
Accessories
Thermowell
For Temperature Sensors
Ident. no.: 9910447- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection 1/2" NPT male thread
- Immersion depth 50 mm
- Stainless steel

General data
| EAN | 4047101544169 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 9031804000 |
| Country of origin | DE |
| Weight | 95 g |
Technical Data
| Accessory type | Thermowell |
| For use with | Temperature sensors |
| Process connection | 1/2″ NPT male thread |
| Immersion depth L | 50 mm |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |

