Product THW-3-TRI3/4-A4-L100
Accessories
Thermowell
For Temperature Sensors
Ident. no.: 9910452- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection Tri-Clamp ¾"
- Immersion depth 100 mm
- For use in food and pharmaceutical applications
- Surface roughness Ra > 0.8 µm
- Stainless steel

General data
EAN | 4047101544114 |
eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
Customs tariff number | 7307290090 |
Country of origin | IT |
Weight | 52 g |
Technical Data
Accessory type | Thermowell |
For use with | Temperature sensors |
Process connection | Tri-Clamp 3/4″ |
Immersion depth L | 100 mm |
Housing material | Stainless steel, 1.4404 (AISI 316L) |