Product THW-3-G1/2-A4-L200
Accessories
Thermowell
For Temperature Sensors
Ident. no.: 9910487- Thermowell for mounting temperature probes
- End tip diameter 3 mm
- Process connection G1/2" male thread
- Immersion depth 200 mm
- Stainless steel

General data
| EAN | 4047101543797 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 9031808085 |
| Country of origin | DE |
| Weight | 99 g |
Technical Data
| Accessory type | Thermowell |
| For use with | Temperature sensors |
| Process connection | G 1/2″ male thread |
| Immersion depth L | 200 mm |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |

