Product TTM-103A-G1/8-LIUPN-H1140-L013
Temperature Detection
With Current Output and PNP/NPN Transistor Switching Output
Ident. no.: 9910628- Miniature design
- Factory setting 0…150 °C
- Parameterizable via IO-Link
- Analog output 4…20 mA (2-wire)
- Switching output
- Process connection G1/8" male thread

General data
| EAN | 4047101267389 |
| eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
| Customs tariff number | 7326908688 |
| Country of origin | DE |
| Weight | 25 g |
Technical Data
| Detection type | medium contact |
| Design | Without display (integrated probe) |
| Measuring range | -50…110 °C |
| Immersion depth L | 13 mm |
| Process connection | G 1/8'' male thread |
| Operating voltage | 8…32 VDC |
| Electrical output | Current output (2-wire), Switching output |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Measuring element | Pt100 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |

