Product TP-206.35A-CF-H1141-L050
Temperature Detection
Probe
Ident. no.: 9910818- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Probe with ¼ inch outside diameter

General data
EAN | 4047101417999 |
eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
Customs tariff number | 9025194000 |
Country of origin | IT |
Weight | 21 g |
Technical Data
Detection type | medium contact |
Design | Temperature probe |
Measuring range | -50…120 °C |
Immersion depth L | 50 mm |
Process connection | For compression fittings, thermowell or direct mounting |
Electrical output | Resistance |
Measuring element | Pt100 |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Ambient temperature | -40…+120 °C |
Protection class | IP67 |
Data Sheets
Catalog
Manufacturer's Declaration
Product Catalog
Product Overview
Mounting accessories
![]() |
CF-M-6-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/4” male thread |
9910483 |
![]() |
CF-M-6-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/4” NPT male thread |
9910484 |
![]() |
CF-M-6-M18-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection M18 × 1 male thread |
9910525 |
![]() |
CF-M-6-N1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/2” NPT male thread |
9910529 |
![]() |
CF-M-6-G1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/2” male thread |
9910530 |
![]() |
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |