Product TP-206.35A-CF-H1141-L300
Temperature Detection
Probe
Ident. no.: 9910822- Measuring element: Pt 100 temperature sensor, DIN EN 60 751, Class A
- Max. temperature connector: 120°C
- Connection mode: 4-wire connection
- Probe with ¼ inch outside diameter

General data
| EAN | 4047101418026 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 9025194000 |
| Country of origin | IT |
| Weight | 65 g |
Technical Data
| Detection type | medium contact |
| Design | Temperature probe |
| Measuring range | -50…500 °C |
| Immersion depth L | 300 mm |
| Process connection | For compression fittings, thermowell or direct mounting |
| Electrical output | Resistance |
| Measuring element | Pt100 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+120 °C |
| Protection class | IP67 |
Data Sheets
Catalog
Manufacturer's Declaration
Product Catalog
Product Overview
Mounting accessories
|
CF-M-6-G1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/4” male thread |
9910483 |
|
CF-M-6-N1/4-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/4” NPT male thread |
9910484 |
|
CF-M-6-M18-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection M18 × 1.5 male thread |
9910525 |
|
CF-M-6-N1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/2” NPT male thread |
9910529 |
|
CF-M-6-G1/2-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection G1/2” male thread |
9910530 |
|
CF-M-3-N1/8-A4
Compression fitting for direct mounting of temperature sensors; sensor diameter 6 mm; process connection 1/8” NPT male thread |
9910406 |

