Product SPC1-AP6X
Accessories
Smart Plug
Pulse/Pause Counter
Ident. no.: A0620- multifunctional adapter for connection to standard sensors
- Degree of protection IP67
- 4-pin M12 x 1, female connector
- 4-pin M12 x 1, male connector

General data
| EAN | 4047101390001 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 9032906180 |
| Country of origin | US |
| Weight | 32 g |
Technical Data
| Accessory type | Smart plug |
| For use with | Inductive sensors |
| Construction size | 60 mm |
| Housing diameter | Ø 20 mm |
| Housing material | Plastic, PBTP |
| Ambient temperature | 0…+60 °C |
| Protection class | IP67 |

