Product CM-18
Accessories for Inductive Sensors
Mounting Adapter for M18 Sensors
For Threaded Barrel Sensors Ø 18 mm
Ident. no.: A2507- Mounting adapter for M18 × 1 sensors
- Material: anodized aluminum
- M30 × 1.5 external thread

General data
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8422909195 |
Country of origin | CN |
Weight | 69 g |
Technical Data
Accessory type | Mounting adapter |
For use with | Inductive sensors Cylindrical sensors |
Housing diameter | Ø 18 mm |
Housing material | Metal, AL, Anodized |