Product CM-18N
Mounting Accessories
Mounting Adapter
For Threaded Barrel Sensors Ø 18 mm
Ident. no.: A2508- Retainer for contact switch

General data
EAN | 4047101047622 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8422909195 |
Country of origin | CN |
Weight | 71 g |
Technical Data
Accessory type | Mounting bracket |
For use with | Inductive sensors Cylindrical sensors |
Housing diameter | Ø 18 mm |
Housing material | Metal, AL |