Product CM-30
Accessories for Inductive Sensors
For Threaded Barrel Sensors Ø 30 mm
Ident. no.: A2509
General data
Customs tariff number | 8422909195 |
Country of origin | US |
Weight | 136 g |
Technical Data
Housing diameter | Ø 30 mm |
Housing material | Metal, AL, Anodized |