Product QM-08L
Mounting Accessories
Quick-Mount Bracket
Ident. no.: A2512- Quick-mount bracket with dead-stop;
- Material: Chrome-plated brass
- Male thread M12 x 1
- Extra long version
- Reduction of the switching distance is possible

General data
EAN | 4047101199512 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8302498090 |
Country of origin | CN |
Weight | 40 g |
Technical Data
For use with | Inductive sensors Cylindrical sensors |
Construction size | 48 mm |
Housing diameter | Ø 8 mm |
Housing material | Metal, CuZn, Chrome-plated |