Product DP-12-25-12
Accessories for Inductive Sensors
Collision Protection for Threaded Barrel Devices
M12 × 1 Version
Ident. no.: A2519
General data
| EAN | 4047101316445 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 7318154000 |
| Country of origin | US |
| Weight | 62 g |
Technical Data
| Construction size | 60 mm |
| Housing diameter | Ø 12 mm |
| Housing material | Metal, CuZn |

