Product MBSS-08
Mounting accessories
Mounting bracket
Ident. no.: A2522- Mounting accessories for M18 x1 sensors
- Stainless Steel

General data
| EAN | 4047101666175 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8538908180 |
| Country of origin | US |
| Weight | 18.84 g |
Technical Data
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 28.7 x 31.8 x 25.4 mm |
| Housing diameter | Ø 8 mm |
| Housing material | Metal |

