Product WP-08-50-03
Accessories
Ident. no.: A2527- Accessories for Bi1,5U-EG08-AP6X and Bi2-EG08-AP6X
- Converts an inductive sensor into a mechanical switch

General data
EAN | 4047101328172 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 84798997900 |
Country of origin | US |
Weight | 36 g |
Technical Data
Construction size | 100 mm |
Housing diameter | Ø 8 mm |
Housing material | Metal, CuZn |