Product WP-12-50-06
Accessories
Ident. no.: A2529- Accessories for Bi3U-M12-AP6X-H1141 and Bi2-G12-AP6X-H1141
- Converts an inductive sensor into a mechanical switch

General data
EAN | 4047101355505 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 7318154000 |
Country of origin | US |
Weight | 68 g |
Technical Data
Construction size | 100 mm |
Housing diameter | Ø 12 mm |
Housing material | Metal, CuZn |