Product SMC-325
Accessories for Magnetic Field Sensors
Mounting Bracket for SMC Profile Cylinders
For NST Sensors
Ident. no.: A3106- Mounting on profile cylinders from SMC
- For various cylinder diameters
- Metal: Anodized aluminum

General data
| EAN | 4047101452099 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 7616995190 |
| Country of origin | US |
| Weight | 10 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | alle |
| Fixing clamp for cylindrical housing | profile cylinder (SMC) |
| Construction size | 28 x 8 mm |
| Housing material | Metal, AL, Anodized |

