Product MB-18
Accessories
Mounting bracket
Ident. no.: A3135- Mounting bracket for M18 x1 threaded barrel sensors

General data
| EAN | 4047101337846 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8538908180 |
| Country of origin | US |
| Weight | 34 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 63.5 x 31.8 x 41.5 mm |
| Housing diameter | Ø 18 mm |
| Housing material | Metal, ST 37 |

