Product TWT-30S-SHORT
Mounting accessories
Ident. no.: A5062
General data
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8523510000 |
Country of origin | CN |
Weight | 75.35 g |
Technical Data
For use with | Inductive sensors Cylindrical sensors |
Housing diameter | Ø 30 mm |
Housing material | Plastic, PTFE |