Product TWD-30S-SHORT
Mounting Accessories
Mounting Adaptor
Ident. no.: A5063- Mounting adaptor
- Plastic: PTFE
- Sensor can be removed from a filled container (adaptor remains in container during sensor replacement)

General data
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8523510000 |
Weight | 49.93 g |
Technical Data
Accessory type | Mounting adapter |
For use with | Inductive sensors Cylindrical sensors |
Construction size | 63.5 mm |
Housing diameter | Ø 30 mm |
Housing material | Plastic, PTFE |