Product CAP-EN18
Accessories for Inductive Sensors
Protective Cap for M18 Sensors
Ident. no.: A6400- Protective cap for recessed threaded barrel sensors
- Plastic

General data
| EAN | 4047101641011 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 3926909989 |
| Country of origin | US |
| Weight | 7.72 g |
Technical Data
| Accessory type | Closure/dust cap |
| For use with | Inductive sensors Cylindrical sensors |
| Housing diameter | Ø 18 mm |
| Housing material | Plastic, PTFE |

