Product C 301.04/024VDC
Comat Releco by TURCK
Installation Relay
Ident. no.: C1543- Signal relay, 3 channel
- Changeover contacts
- Contact Rating: 5A/250V AC1, 5A/30V DC1

General data
| Customs tariff number | 8536410050 |
| Country of origin | LK |
| Weight | 90.78 g |
Technical Data
| Device type | Installation Relay |
| Contact rating | 5A/250V AC1, 5A/30V DC1 |

