Product CT 2-A30/L
Comat Releco by TURCK
Time Cube, 8-pin
Ident. no.: C2000- Off delay
- Time Range: 0.2 s to 30 minutes

General data
| Customs tariff number | 8536490080 |
| Country of origin | LK |
| Weight | 35.63 g |
Technical Data
| Device type | Time Cube, 8-pin |
| Time function | Off delay |

