Product CT 2-E30/H
Comat Releco by TURCK
Time Cube, 8-pin
Ident. no.: C2035- On delay
- Time Range: 0.2 s to 30 minutes

General data
Customs tariff number | 8536490080 |
Country of origin | LK |
Weight | 34.5 g |
Technical Data
Device type | Time Cube, 8-pin |
Time function | On delay |