Product CT 3-E30/H
Comat Releco by TURCK
Time Cube, 11-pin
Ident. no.: C2120- On delay
- Time Range: 0.2 s to 30 minutes

General data
| Customs tariff number | 8536490080 |
| Country of origin | LK |
| Weight | 36.77 g |
Technical Data
| Device type | Time Cube, 11-pin |
| Time function | On delay |

