Product CT 3-K30/M
Comat Releco by TURCK
Time Cube, 11-pin
Ident. no.: C2140- Pulse Shaping, one shot
- Time Range: 0.2 s to 30 minutes

General data
| Customs tariff number | 8536490080 |
| Country of origin | CH |
| Weight | 38.58 g |
Technical Data
| Device type | Time Cube, 11-pin |
| Time function | Pulse shaping-one shot |

