Product CIM1/UC24-240V
Comat Releco by TURCK
Time Relay, Multifunction
Ident. no.: C2171- Multiple timing functions
- 1 changeover contact
- Contact Rating: 16A/250 VAC

General data
| Customs tariff number | 8536490080 |
| Country of origin | LK |
| Weight | 72.63 g |
Technical Data
| Device type | Time Relay, Multifunction |
| Time function | Multiple functions |

