Product C32D/R DC24V
Comat Releco by TURCK
Control Relay, Extended Life
Ident. no.: C2175- 3 Pole, changeover twin contacts
- Contact Rating: 6A/250 AC1, 6A 30V DC1 Coil Voltage: 24 VDC

General data
| Customs tariff number | 8536410050 |
| Country of origin | CH |
| Weight | 95.32 g |
Technical Data
| Device type | Control Relay, Extended Life |
| Contacts | 3 changeover twin contacts |
| Contact rating | 6A/250V AC1, 6A/30V DC1 |

