Product MRU32/UC12-48V
Comat Releco by TURCK
Voltage Monitoring Relay
Ident. no.: C8706- 3 phases
- Measuring range 0.1…480 VAC, 0.1…690 VDC
- 2 changeover contacts
- Contact rating: 6 A/250 VAC

General data
| Customs tariff number | 8536410050 |
| Country of origin | LK |
| Weight | 163.41 g |
Technical Data
| Device type | Voltage Monitoring Relay |
| Contacts | 2 changeover contacts |

