Product MRU32/UC110-240V
Comat Releco by TURCK
Voltage Monitoring Relay
Ident. no.: C8707- 3 Phase
- 2 changeover contacts
- Contact Rating: 6A/250V AC

General data
| Customs tariff number | 8536490080 |
| Country of origin | LK |
| Weight | 145.25 g |
Technical Data
| Device type | Voltage Monitoring Relay |
| Contacts | 2 changeover contacts |

