Product CHI14/UC24-240V
Comat Releco by TURCK
Installation Relay
Ident. no.: C8708- High Inrush power relay
- Inrush current up to 800A
- Contact Rating: 16A/250V AC1

General data
| Customs tariff number | 8536490080 |
| Country of origin | LK |
| Weight | 40.4 g |
Technical Data
| Device type | Installation Relay |
| Contact rating | 16A/250V AC1 |

