Product C55/UC24-60V
Comat Releco by TURCK
Time Relay, Multifunction
Ident. no.: C8711- Multiple timing functions
- Contact Rating: 5A/250V AC1,5A/25V DC1
- 11-pin, pluggable

General data
Customs tariff number | 8536410050 |
Country of origin | LK |
Weight | 99.86 g |
Technical Data
Device type | Time Relay, Multifunction |
Contacts | 2 changeover contacts |
Contact rating | 5A/250V AC1, 5A/25V DC1 |
Time function | Multiple functions |