Product CSV4/DC12-36V
Comat Releco by TURCK
Time Relay, Multifunction
Ident. no.: C8721- Multiple timing functions
- Solid State, Mosfet
- Contact Rating: 1.5A/24 V

General data
Customs tariff number | 8536410050 |
Country of origin | LK |
Weight | 68.09 g |
Technical Data
Device type | Time Relay, Multifunction |
Time function | Multiple functions |