Product FDNL-L1600-T-0061
I/O Module for DeviceNet Fieldbus
16 digital pnp/npn inputs
Ident. no.: F0061- 16 digital npn/pnp inputs
- Wire-break monitoring
- Channel-related diagnostics
- Two channels per connector
- Fibre-glass reinforced PA6 housing
- Vibration and shock-resistant
- Encapsulated module electronics
- Metal connectors
- Degree of protection IP67

General data
EAN | 4047101673784 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 611.673 g |
Technical Data
Fieldbus Protocol | DeviceNet |
Signal type | Digital input |
Connection technology signal | M12 |
Device type | Compact station, I/O Module |
Fieldbus transmission rate | 125/250/500 kbps |
Fieldbus connection technology | 2 × 7/8” |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |