Product FDNP-S0808G-WW
I/O Module for DeviceNet Fieldbus
8 digital PNP inputs
8 digital outputs 0.5 A
Ident. no.: F0126- 8 digital pnp inputs
- 8 digital outputs 0.5 A
- Short-circuit monitoring
- Module-related diagnostics
- Two channel per connector
- Separate actuator power supply
- Fibre-glass reinforced PA6 housing
- Vibration and shock-resistant
- Encapsulated module electronics
- Metal connectors
- Degree of protection IP67

General data
EAN | 4047101666236 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 639.565 g |
Technical Data
Fieldbus Protocol | DeviceNet |
Signal type | Digital input/output, Digital output, Digital input |
Connection technology signal | M12 |
Device type | Compact station, I/O Module |
Fieldbus transmission rate | 125/250/500 kbps |
Fieldbus connection technology | 1 × 7/8″, 5-pin |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |