Product FDNQ-S0404G-T
I/O Module for DeviceNet Fieldbus
Ident. no.: F0133- common diagnostics for inputs and outputs
- I/I channel or O/O channel per connector
- Fiber-glass reinforced PA6 housing
- Vibration and shock-resistant
- Encapsulated module electronics
- Metal connectors
- Degree of protection IP67

General data
EAN | 4047101673906 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 476 g |
Technical Data
Fieldbus Protocol | DeviceNet |
Device type | Compact station, I/O Module |
Fieldbus transmission rate | 125/250/500 kbps |
Fieldbus connection technology | 2 × 7/8” |
Protection class | IP67 |