Product REP-DN
Repeater module for DeviceNet™
Ident. no.: F0137- Robust DeviceNet™ repeater
- Protection class IP67
- Fibre-glass reinforced PA6 housing
- Vibration and shock-resistant
- Encapsulated module electronics
- Metal connectors
- Degree of protection IP67

General data
EAN | 4047101674101 |
eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
Customs tariff number | 8536908530 |
Country of origin | DE |
Weight | 703 g |
Technical Data
Fieldbus Protocol | DeviceNet, CANopen |
Device type | Compact station, I/O Module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |