Product FDNL-S1204H-0142
I/O Module for DeviceNet Fieldbus
12 digital pnp inputs
4 digital outputs 2 A
Ident. no.: F0142- For robot applications
- Robust electromechanics
- High magnetic field immunity
- Intelligent terminating resistor
- Module-related diagnostics
- Short-circuit - group signal
- IP20 terminal connection
- Fiber-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67

General data
| EAN | 4047101673777 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 623 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Signal type | Digital input/output, Digital output, Digital input |
| Connection technology signal | M12, Screw terminal |
| Device type | Compact station, I/O Module |
| Fieldbus transmission rate | 125/250/500 kbps |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

