Product FDNQ-S0404G-MM
I/O Module for DeviceNet Fieldbus
Ident. no.: F0156- 4 digital pnp inputs and 4 outputs
- PNP short-circuit protected inputs
- 0.5 amp short-circuit protected outputs
- Fiber-glass reinforced PA6 housing
- Vibration and shock-resistant
- Encapsulated module electronics
- Metal connectors
- Degree of protection IP67

General data
| EAN | 4047101673937 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 487.06 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Device type | Compact station, I/O Module |
| Fieldbus transmission rate | 125/250/500 kbps |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

