Product FDN20-16XSG
Compact I/O station for DeviceNet
16 Universal Digital Channels
Ident. no.: F0175- DeviceNet slave
- Removable 5-pin screw-clamp terminal block, for DeviceNet fieldbus connection
- Rotary coding switch for setting the DeviceNet™ address
- 3 I/O supply groups galvanically isolated from each other
- 16 universal digital channels, DI / DO
- 24 VDC, PNP
- Output current: 0.5A
- Protection class IP20

General data
| EAN | 4047101687019 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8538908180 |
| Country of origin | DE |
| Weight | 268 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Signal type | Digital input/output |
| Connection technology signal | Screw terminal |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 125/250/500 kbps |
| Fieldbus connection technology | Pluggable screw terminal strip |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | cULus |

