Product FDN20-16S
Compact I/O station for DeviceNet
16 Digital Inputs
Ident. no.: F0176- DeviceNet slave
- Removable 5-pin screw-clamp terminal block, for DeviceNet fieldbus connection
- Rotary coding switch for setting the DeviceNet™ address
- 3 I/O supply groups galvanically isolated from each other
- 16 digital inputs
- 24 VDC, PNP
- Protection class IP20

General data
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 8536908530 |
Country of origin | DE |
Weight | 264 g |
Technical Data
Fieldbus Protocol | DeviceNet |
Signal type | Digital input |
Connection technology signal | Screw terminal |
Device type | I/O Module, Compact station |
Fieldbus transmission rate | 125/250/500 kbps |
Fieldbus connection technology | Pluggable screw terminal strip |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | cULus |