Product FDN20-4S-4XSG
Compact I/O station for DeviceNet
4 Digital Inputs, 4 Universal Digital Channels
Ident. no.: F0177- DeviceNet slave
- 5-pin screw-clamp terminal block, for DeviceNet fieldbus connection
- Rotary coding switch for setting the DeviceNet address
- 4 digital inputs
- 4 universal digital channels, DI/DO
- 24 VDC, PNP
- Output current: 0.5 A
- Protection class IP20

General data
| EAN | 4047101045253 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 105 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Signal type | Digital input, Digital output |
| Connection technology signal | Screw terminal |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 125/250/500 kbps |
| Fieldbus connection technology | Screw terminals |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | cULus |
Mounting accessories
|
FDN20-BKT-DIN
Mounting adapter for mounting of 8-channel Fxx20 modules on DIN rail (TS 35) |
Z0076 |

