Product FDN20-4S-4XSG-0189
I/O Module for DeviceNet
Ident. no.: F0189- 4 digital inputs
- 4 universal digital channels, DI/DO
- 24 VDC, PNP
- Output current: 0.5 A

General data
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 131.41 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Signal type | Digital input/output |
| Device type | Compact station |
| Fieldbus connection technology | Screw terminals |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |

