Product FDNQ-S0200-T
I/O Module for DeviceNet
Ident. no.: F0206
General data
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 486.83 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Signal type | Digital input |
| Device type | Compact station |
| Fieldbus transmission rate | 125/250/500 kbps |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

