Product FDN20-S0404G-0220
DeviceNet module
4 digital PNP inputs, 4 digital PNP outputs
Ident. no.: F0220- DeviceNet™ slave
- Screw-clamp terminal block, 5-pin, for DeviceNet™ fieldbus connection
- Rotary coding switch for setting the DeviceNet™ address
- Screw-clamp terminal block, 10-pin, for I/O connection
- Protection class IP20

General data
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536908530 |
| Country of origin | DE |
| Weight | 131.18 g |
Technical Data
| Fieldbus Protocol | DeviceNet |
| Signal type | Digital input/output |
| Connection technology signal | Screw terminal |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 125/250/500 kbps |
| Fieldbus connection technology | Screw terminals |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |

